Rosemount-1058 Dual Channel Transmitter

Rosemount™ 1058 Dual Channel Transmitter

Product Description

The Rosemount 1058 Dual Channel Transmitter provides confident liquid analysis measurement in a wide range of industrial, municipal and commercial applications. It is a 4-wire powered device that provides multi-parameter liquid analysis for digital and analog sensors, including inputs from pH/ORP sensors, ISE, flow, current, conductivity sensors (contacting and toroidal), turbidity sensors and amperometric sensors (dissolved oxygen, chlorine and ozone).

Enclosure Rating
Type 4X, IP66
Dimensions
Overall 160 x 157 x 140 mm (6.3 x 6.2 x 5.5 in); Cutout 138.4 x 138.4 mm (5.45 x 5.45 in)
Weight
3 lb (1.5 kg)
Power Supply
Option 1: 115 Vac ±15% 60 Hz ±6%, 10W; 230 Vac ± 15% 50Hz ±6%, 10W
Option 2: 20 to 30 Vdc, 15W

Charakterystyka

  • Supports continuous measurement of liquid analysis inputs from one or two sensors.
  • Each sensor channel is independently configurable to support a wide selection of digital or analog liquid analysis sensors including pH sensors, ORP sensors, conductivity sensors, dissolved oxygen sensors, chlorine senors, turbidity sensors and more.
  • IP66 / Type 4X rated engineered polymer enclosure with universal mounting options provides confident and easy installation indoors or outdoors.
  • Ready-to-connect technology allows digital liquid sensors to be connected and configured in under 10 seconds.
  • Large color LCD screen with intuitive menus and alpha-numeric keypad enable easy configuration and calibration.
  • Continually monitors both itself and connected liquid sensors and provides a wide range of sensor diagnostic information as well as detailed fault and warning info.
  • Predictive pH sensor health diagnostics let you know when your pH sensor is nearing the end of its life.

Dokumenty i rysunki

Części

Search
1-5 z 5 wyników dla Parts & Accessories
: