Rosemount-P-PVD405 Fan Damper Actuators Retrofit Kit

Rosemount™ PowerVUE™ Fan Damper Actuators Retrofit Kit 4x5 and 8x14

Product Description

The new PowerVUE™ design utilizes the same rugged Hagan actuator and frame construction, combined with the accuracy and reliability of the Fisher FieldVUE DVC6000 Digital Valve Controller.

Ambient Temperature
+/- 0.5% of full stroke or better
Weight
80 lbs. (36 kg) typical
Humidity Range
Operable up to 100% RH

Charakterystyka

  • Combines the power and reliability of the Hagan Pneumatic Drive with the accuracy and features of the Fisher DVC5000/6000 Digital Valve Controller
  • Integral I/P: FOUNDATION® fieldbus input or 4-20 mA
  • Reliable, closed loop positioning
  • Double acting piston; no vanes
  • Optional "�fail in place"� upon loss of air
  • Manual operator
  • ValveLink Diagnostics/AMS
  • Suitable for hazardous area service; explosion-proof, flameproof or intrinsically safe
  • Ease of maintenance
  • Ease of repair

Dokumenty i rysunki