Rosemount-P-3152K Pressure Transmitter

Rosemount™ 3152K Nuclear Qualified Pressure Transmitter

Product Description

The Rosemount 3152K Nuclear Qualified Pressure Transmitter is a qualified analog pressure transmitter designed for precise measurements in nuclear applications. This transmitter offers stringent quality control during the manufacturing process, including traceability of pressure-retaining parts, special nuclear cleaning and hydrostatic testing. Intended applications include mild accident environments in light water reactors (BWR, PWR and PHWR) both inside and outside of the containment structure.

Output Signal
4-20 mA
Rangedown
Up To 10:1 (5:1 for Range 1)
Measurement Range
Up to13.79 MPa (2000 psi) Differential, Up to 27.58 MPa (4000 psig) Gage, Up to 27.58 MPa (4000 psig) Absolute
Housing Material
316L SST, Aluminum
Process Wetted Material
316L SST, Alloy C-276
Seismic Rating
Vibration to 5g seismic and 8g APC
Radiation Rating
50 kGy (5 Mrad) TID Gamma Radiation
Steam/Pressure Temperature
LOCA/HELB 160°C (320°F) for 1 hour
Qualification Standard
KTA 3505
Product Literature
The Product Data Sheets and Manuals posted on this web-site are intended for general product information only, with errata included. They may not represent the latest revision or contain information relating to recent product notifications, if any.
Contact Information
Please contact Rosemount Nuclear Instruments, Inc. at 1-952-949-5200 or RNII.info@emerson.com for the most current information available.

Charakterystyka

  • Qualified for mild environments per KTA 3505 for radiation, vibration and steam pressure/temperature performance
  • Quality control includes traceability of pressure-retaining parts, special nuclear cleaning and hydrostatic testing
  • Transmitter ratings include 50 kGy (5 Mrad) TID gamma radiation and vibration to 5g seismic and 8g APC
  • Provides 0.2% reference accuracy for reliable measurements

Dokumenty i rysunki