Rosemount™ 248 Configuration Software

Product Description

The Rosemount 248 Configuration Software is specifically designed for Rosemount 248 Transmitters. This software is used in conjunction with various Rosemount or user-supplied hardware modems and allows configuration for process variables, sensor types, number of wires, engineering units, transmitter tag information, damping and alarming parameters. This configuration software is compatible with Windows™ XP, Windows 7 32-bit and Windows 7 64-bit and features three hardware options.

Hardware Options
Software Only; Serial HART modem and software; USB HART modem and software
Compatible Devices
Rosemount 248 Head or Rail Mount Temperature Transmitter
Software Compatibility
Windows™ XP, Windows 7 32-bit and Windows 7 64-bit

Charakterystyka

  • Designed for use with Rosemount 248 transmitters to provide configuration for a wide range of applications
  • Can be used in conjunction with various Rosemount or user-supplied hardware modems for application adaptability
  • Allows for multiple configurations, including process variables, sensor types, number of wires and engineering units
  • Three hardware options are available for ordering flexibility
  • Compatible with Windows™ XP, Windows 7 32-bit and Windows 7 64-bit to align with existing technology requirements

Dokumenty i rysunki