Pinch Valves

Pinch valves are designed to shut off or control the flow of high purity liquids in flexible, disposable tubing. Pneumatic pinch valves control the flow of the media by using pressurized air to operate the pinching mechanism and open or close the valve. A solenoid pinch valve uses an electricPrzeczytaj więcej
current to control the movement of the plunger to open or close the valve. Our ASCO 2- and 3-way pinch valves are designed to assure integrity of high-purity liquids in biopharmaceutical processing, pharmaceuticals, diagnostics, single-use technology (SUT), chromatography, and in food and beverage markets.
Przeczytaj więcej
Kliknij, aby kontynuować czytanie Pinch Valves

Zawory zaciskowe

1-20 z 20 wyników w obszarze Produkty
: