Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
O-Zgedney-P-ground-tite-4q-45-glt-ozg

O-Z/Gedney™ Ground-Tite™ 4Q 45° Grounding Liquidtight Connectors

Product Description

O-Z/Gedney™ Ground-Tite™ 4Q Series 45° grounding liquidtight connectors have male NPT threads. They are used to secure, ground and seal liquidtight flexible metal conduit and terminate bonding conductor run externally alongside liquidtight. The compact, slim diameter design results in a connector that offers a small turning radius.

Charakterystyka

  • Positive grounding type
  • Grounding lug is cast as an integral part of malleable iron gland nut. Provides high ground fault withstand capability
  • Furnished with locknut and KO sealing ring
  • Liquidtight/Raintight/Oiltight/Concretetight
  • UL Listed NEMA Type 4 when installed into a NPT threaded entry or UL Listed conduit hub (sizes 1-1/4’ and larger require thread sealant)
  • Bonding wedge locknuts are recommended in hazardous locations. See 101 Series
  • Long ferrule prevents pull-out and tight bend conduit ’pop-out’
  • Inspection windows in ferrule to ensure full engagement
NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2, NEC 501.10(B)(4); Class I, Zone 2, NEC 505.15(C)(2); Class II, Division 1, NEC 502.10(A)(2)(2); Class II, Division 2, NEC 502.10(B)(2); Class III, Division 1, NEC 503.10(A)(3)(2); Class III, Division 2, NEC 503.1
Standard Materials and Finishes
Zinc electroplated malleable iron body and nut. Zinc electroplated steel ferrule
Optional Materials
Available in hot dip or mechanically galvanized. See catalog pages for details. Contact your local representative for pricing and availability

Dokumenty i rysunki