Micro Motion-3500

Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount

Product Description

With combined Coriolis transmitter functions and PLC capabilities, the Series 3000 is built for industry-focused solutions, including net oil computer, enhanced density, custody transfer and marine fuel bunkering solutions.

Produkty

Search
1-23 z 115 wyników dla Products
F025B
3500
F300S
3500
F200H
3500
F025A
3500
F025S
3500
F050A
3500
F025H
3500
T100T
3500
T150T
3500
T050T
3500
T075F
3500
T075T
3500
HPC015P
3500
F050H
3500
R025P
3500
F400S Coriolis Meter 4 inch Stainless Steel
3500
F100P
3500
R025S
3500
T050F
3500
F300H
3500
R050S
3500
F200S
3500
F050P
3500
Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
Local display
Multi-line LCD panel
  • Backlit LCD, 128 × 128 pixel, bit map
  • Adjustable contrast
  • Non-glare, chemical-resistant acrylic lens
  • Large push buttons with tactile feedback
  • Software-defined function keys
Power
AC option:
  • 85 to 265 VAC
  • 50/60 Hz, 30 VA
  • Complies with European low-voltage directive 2006/95/EC per IEC 61010-1, and Installation (Overvoltage) Category II, Pollution Degree 2DC option:
  • 18 to 30 VDC
  • 18 watts
  • typical, 25 watts maximum
    Input/output signals
    • TTwo active 4–20 mA
    • Three discrete outputs
    • One 2-wire frequency output
    • One 2-wire frequency input
    • Two discrete momentary inputs
    HART/WirelessHART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
    Control-room DIN rail or panel-mount
    Application types
    • Batch controller
    • Custody transfer
    • Two-phase flow/entrained gas
    • Meter verification
    Hazardous approvals
    Suitable for non-hazardous areas only

    Charakterystyka

    • Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
    • Increase efficiency, accelerate throughput and improve product quality
    • Eliminate the need for external tools with full configuration capabilities
    • Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
    • Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement

    Dokumenty i rysunki

    Części

    Search
    1-10 z 10 wyników dla Parts & Accessories
    :
    Micro Motion™ Model 700 Standard Core Processor Assembly
    Typ pomiaru
    Flow Measurement
    Typ produktu
    Części zamienne
    Zgodność z innymi systemami
    Rodzina
    Przepływ - Coriolis
    dostępność
    Typ pomiaru
    Typ produktu
    Zgodność z innymi systemami
    Rodzina
    Flow Measurement
    Części zamienne
    Przepływ - Coriolis
    Micro Motion™ Model 800 Enhanced Core Processor Assembly
    Typ pomiaru
    Flow Measurement
    Typ produktu
    Części zamienne
    Zgodność z innymi systemami
    Rodzina
    Przepływ - Coriolis
    dostępność
    Typ pomiaru
    Typ produktu
    Zgodność z innymi systemami
    Rodzina
    Flow Measurement
    Części zamienne
    Przepływ - Coriolis