Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-K-F150S Sensor and 5700 Transmitter

Micro Motion™ F-Series Coriolis Meter Consisting of F150S Sensor and 5700 Transmitter

Dane techniczne

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.050% of rate
Volume flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
±0.050% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm³ (2.0 kg/m³) (standard)±0.001 g/cm³ (1.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 5700 Field-Mount Transmitter
Local display
  • Graphical backlit display
  • Four-button optical controls
  • Flowmeter-status LED
  • Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages.
Power
  • Self-switching AC/DC input, automatically recognizes supply voltage
  • 85 to 2405 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
  • 18 to 100 VDC, 6 watts typical, 11 watts maximum
  • Complies with Low Voltage Directive 2006/95/EC per IEC 61010-1 Ed. 3.0 2010-06; Overvoltage Category II, Pollution Degree 2
Universal Service Port
Universal Service Port design allows for connection and data transfer using standard, readily available equipment.
Configurable I/O version
Up to 5 licensable channels with the following possible configurations:
  • 1 to 3 4-20 mA outputs
  • 1 to 3 Pulse outputs
  • 1 to 3 Discrete outputs
  • 1 to 2 Discrete inputs
  • 1 mA input
  • 1 Modbus/RS-485
Channel A: mA/HART
Channel B: mA/FO/DO
Channel C: mA/FO/DO/DI
Channel D: mA-input/FO/DO/DI
Channel E: Modbus RS-485
Communication Protocol
WirelessHART
  • WirelessHART available with the 775 Smart Wireless THUM adapter.
FOUNDATION Fieldbus version
  • FOUNDATION Fieldbus channel
  • mA output
  • Pulse output
PROFIBUS-PA version
  • PROFIBUS-PA channel
  • mA IS output
  • Pulse IS output
Wi-Fi Display Option:
Wi-Fi display option enables point-to-point wireless communication in order to configure and characterize the meter, download historical files, and run Smart Meter Verification for troubleshooting purposes. Available for the 5700 Config I/O version only.
Intrinsically Safe version
Up to 4 licensable IS channels with the following configurations:
  • Channel A: mA/HART
  • Channel B: mA
  • Channel C: mA/FO
  • Channel D: FO
  • Channel E: Not Used
SIL Certified Device Available – Uses an internal readback loop to verify the milliamp output
Ethernet version
  • Dual Ethernet ports supporting EtherNet/IP, Modbus TCP, and PROFINET all in one device
  • Additional channel included configurable to mA output, pulse output, discrete output, or discrete input
  • Pre-installed M12 quick connections available as an option
  • Mounting options
    • Field-mount aluminum and stainless steel housing options
    • Integrally mounted to a Micro Motion ELITE (CMFS), F-series, H-series, R-series, or T-series Coriolis sensor (aluminum only)
    • Remotely mounted to any 4-wire or 9-wire Micro Motion ELITE®, F-series, H-series, R-series, or T-series Coriolis sensor (aluminum and stainless steel versions)
    Application types
    • Smart Meter Verification Professional
    • Discrete batch control
    • Petroleum measurement and API correction option
    • Concentration measurement
    • Advanced Phase Measurement for two phase flow remediation
    • Piecewise Linearization for Gas Applications
    Certificates/Approvals
    Hazardous approvals
    • Class I, Div. 1
    • Class I, Div. 2
    • Zone 1
    • Zone 2
    SIL/SIS Certification
    • 5700 Config I/O and Intrinsically Safe versions are certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508. Please refer to the Safety Manual in the document manuals and guides section.

    Charakterystyka

    Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
    • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
    • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
    • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
    • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
    • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters
    Micro Motion 5700 Field-Mount Transmitter
    • Perform fast, flexible installations with a native Ethernet architecture and connections
    • Achieve the best response in the most challenging applications, such as meter proving, filling and dosing and batching
    • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
    • Monitor more process measurements with availability of up to 5 fully configurable I/O channels
    • Check meter health in fewer than 90 seconds with Smart Meter Verification
    • Easily confirm calibration when it’s time to re-zero the meter with zero verification
    • Improve process control with real-time indication of multi-phase flow events
    • Minimize the time and expertise needed to install and operate the flow meter

    Dokumenty i rysunki

    Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
    Micro Motion 5700 Field-Mount Transmitter