Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-K-F150S Sensor and 4200 Transmitter

Micro Motion™ F-Series Coriolis Meter Consisting of F150S Sensor and 4200 Transmitter

Dane techniczne

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.050% of rate
Volume flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
±0.050% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm³ (2.0 kg/m³) (standard)±0.001 g/cm³ (1.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 4200 2-Wire Transmitter
Local display

• Graphical display with optional backlight setting
• Four-button capacitive touch controls
• Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages.
Power

• 2-wire loop-powered transmitter
• Minimum 17.75 V lift off voltage.
Input/output signals

• Up to 2 output channels
• Channel A is loop-powered 4-20mA/HART
• Chanel B is externally-powered configurable for 4-20mA, frequency output or discrete output (Licensable Option)
WirelessHART

• WirelessHART available with THUM adapter
Mounting options

• Field-mount
• Integrally mounted to a Micro Motion ELITE (CMFS), CMF200-CMF350, F-series, H-series, R-series, and T-series sensors
• Remotely mounted 9-wire with mounting bracket
Application types

• Smart Meter Verification
• Concentration measurement
• API Referral
Hazardous approvals

• Class I, Div. 1
• Class I, Div. 2
• Zone 1
• Zone 2
• Intrinsically Safe
• Explosion Proof

Charakterystyka

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
  • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
  • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters
Micro Motion 4200 2-Wire Transmitter
  • Available with a wide range of Coriolis mass flow sensors with up to +/-0.10% mass flow accuracy and +/0.0005 g/cc density accuracy for liquids and slurries or +/-0.25% mass flow accuracy for gases.
  • The integrated real-time clock time stamps process data, alerts, Smart Meter Verification reports and audit logs. Data Historian on board offers a complete audit trail to determine process issues.
  • Graphic display that supports 8 languages and can be rotated using the integrated software rotation without removing the front cover, thereby minimizing downtime due to hot work permit restrictions.
  • Replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs.
  • Easily expand your plant where power is not centrally located
  • Smart Meter Verification provides a quick, complete assessment of a Coriolis meter, determining whether the meter has been affected by erosion, corrosion, or other influences affecting meter calibration. A basic version of Smart Meter Verification is included as standard.
  • Certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508
  • Accurate, repeatable, direct mass measurement improves process control while reducing number of measurement devices required.
  • Wireless THUM™ option maximizes installation and operation flexibility.

Dokumenty i rysunki

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Micro Motion 4200 2-Wire Transmitter