Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-K-F150S Sensor and 1700 Transmitter

Micro Motion™ F-Series Coriolis Meter Consisting of F150S Sensor and 1700 Transmitter

Dane techniczne

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.050% of rate
Volume flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
±0.050% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm³ (2.0 kg/m³) (standard)±0.001 g/cm³ (1.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Output variables
  • Mass flow
  • Volume flow
Local display
Standard user interface with 2-line LCD panel
  • Two optical switches for local operation
  • Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
  • 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
  • 18 to 100 VDC, 6 watts typical, 11 watts maximum
  • Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • Frequency output can be configured as a discrete output
HART
  • Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Field-mount
  • Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
  • Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • SIS Certified
Hazardous approvals
  • Class I, Div. 1
  • Class I, Div. 2
  • Zone 1
  • Zone 2

Charakterystyka

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
  • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
  • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
  • Maximize flexibility with integral or remote mounting
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Lower wiring costs and install easily and quickly
  • Eliminate the need for additional instruments with concentration and net flow measurement
  • Rely on custody-transfer approval and certification for SIL2 and SIL3
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
  • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

Dokumenty i rysunki

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Micro Motion 1700 Single Variable Field Mount Flow Transmitter