Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-K-CMFHC4M Sensor and 2400S Transmitter

Micro Motion™ ELITE Coriolis Meter Consisting of CMFHC4M Sensor and 2400S Transmitter

Dane techniczne

Micro Motion™ ELITE CMFHC4M Coriolis Meter, 10-14 Inch (DN250-DN350), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.10% of rate
Mass flow repeatability (Liquid)
±0.05% of rate
Volume flow accuracy (Liquid)
±0.10% of rate
Volume flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.25% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,480 psig (102 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 2400S Compact, Integral-Mount Transmitter
Output variables
Mass & volume flow
Net product content / flow
Temperature
Density
Concentration
Local display
Standard user interface with 2-line LCD panel
Two clips for HART/Bell 202 connections (requires removing transmitter housing cover)
Two membrane pushbuttons for local operation (requires removing transmitter housing cover)
Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
85–265 VAC, 50/60 Hz, 4 watts typical, 7 watts maximum
18–100 VDC, 4 watts typical, 7 watts maximum
Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals (analog output option)
Channel A:
One active 4–20 mA output
Not intrinsically safeChannel B (configurable), one of:
One active or passive frequency output
One active or passive discrete output
One active or passive discrete input
Input/output signals (PROFIBUS-DP option)
Digital 2-way PROFIBUS-DP signal
Input/output signals (DeviceNet option)
Digital 2-way DeviceNet signal (Now Obsolete)
HART
Bell 202 signal is superimposed on the primary milliamp output
HART communication is not available on PROFIBUS-DP and DeviceNet transmitter versions
Mounting options
Field mount, integral with sensor
Application types
Continuous process control
Two-phase flow/entrained gas
Meter verification
Hazardous approvals
C1D2
Zone 2

Charakterystyka

Micro Motion™ ELITE CMFHC4M Coriolis Meter, 10-14 Inch (DN250-DN350), 316L Stainless Steel
  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Choose from models available in 316L Stainless Steel and super-duplex materials
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion 2400S Compact, Integral-Mount Transmitter
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Employ the best two-phase flow capability for batching, loading and entrained gas applications
  • Eliminate the need to remove the transmitter cover with optical buttons on the display
  • Rely on Class 1, Div. 2 (Zone 2 ) hazardous area approval (sensor and transmitter )

Dokumenty i rysunki

Micro Motion™ ELITE CMFHC4M Coriolis Meter, 10-14 Inch (DN250-DN350), 316L Stainless Steel
Micro Motion 2400S Compact, Integral-Mount Transmitter