Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Marston-P-Bursting Discs

Marston Bursting Discs

Product Description

A complete range of non-reclosing pressure relief devices, from simple conventional designs through composite assemblies to top-of-the-range reverse buckling discs

Charakterystyka

  • Single action devices that offer the ultimate over-pressure protection for vessels.
  • React to pressure differences between the process and the vent.
  • Can be manufactured to almost any recognized standard bore diameter, depending on the bursting pressure, operating pressure and related temperatures.
  • Special bore diameters available to meet specific constraints.
  • Broad range of materials options.
  • Wide range from simple forward acting tensile loaded assemblies to grooved reverse-buckling compression loaded units.
  • Design options include simple single discs clamped directly between flanges or complex multi-disc assemblies including both reverse buckling primary discs and conventional secondary discs with high capability reverse pressure supports.

Dokumenty i rysunki