Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
KTM-P-series e01

KTM Series E01 Trunnion Mounted Ball Valves

Product Description

KTM Series E01 two and three-piece, bi-directional, cast body block and bleed valves deliver positive shutoff and features a blow-out proof stem, fugitive emission control and firesafe construction.

Produkty

Search
1-2 z 2 wyników dla Products
series e01 trunnion mounted ball valve
Manual Actuator

Charakterystyka

  • Design optimized for higher cycle downstream process applications
  • Adjustable stem packing gland eliminates need to disassemble valve or operator for fugitive emissions maintenance (specified by API 608)
  • Anti-Static device optional
  • ISO 5211 topworks for easy actuation
  • Double Block and Bleed with self-relieving center cavity and bidirectional seating
  • ASME B16.34 compliant design
  • PED compliant
  • ASME B16.10 long pattern Face to face, ASME B16.5 Flanges
  • Fire Tested API 607/ISO 10497 available with secondary metal seating
  • Fugitive Emission ISO 15848-1 Class BH C03 certified stem packing as standard
  • Blow out proof stem with position indicator
  • Metal backed RPTFE bearing applied in soft seated for lower operating torque

Dokumenty i rysunki