Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11156476

TESCOM™ Anderson Greenwood Instrumentation Series M5F Instrument Gauge Valve M5FVDS-2

Product Description

Multi Port Gauge valve soft seat with straight thru bore and screwed connetion

Body Material
316SS
Seat
Delrin
Connections
(3)1/4" FNPT x 1/4"FNPT
Packing
PTFE
Orifice
3/16" (4.74mm) mm Orifice
Max Pressure
6000 psig (413.7 Barg)
Max Temperature
200°F (93.3°C)

Charakterystyka

  • Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile breakage and gives a reliable seal point.
  • Rolled stem and bonnet threads provide additional strength.
  • Dust cover protects stem from lubricant contamination.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Replaceable soft seat and can operate in dirty service with repetitive bubble-tight shutoff.
  • Easily adjustable PTFE packing decreases replacement downtime and increases valve life.
  • Mirror stem finish in the packing area provides smooth operation and extends packing life.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • Straight-through flow path means high flow capacity, bi-directional flow and rodding capabilities.

Dokumenty i rysunki