Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-SH03102LB16DS4

AVENTICS™ Guide cylinders, Series SH SH03102LB16DS4

ILOŚĆ:

Product Description

SH-031-02-LB-1-6-D-S-4

Bearing type
Linear ball bearing
Mounting type
Standard mounting
Magnetic piston
Piston without magnet
Cushioning
no cushioning
Housing material
Hardcoat Anodized Aluminum
Seal material
Buna-N
Material front plate
Hardcoat Anodized Aluminum
Material guide rods
Sintered steel
Material piston rod
Sintered steel

Charakterystyka

  • Stainless steel cylinder body and rods for corrosion resistance
  • Alignment coupler with 360 degrees of float eliminates cylinder side loading
  • Hardened steel guide shafts with large diameters for increased load capability
  • Precision bearings sealed with rod wipers are maintenance free and provide self-alignment, self-lubrication, and low friction
  • End of stroke adjustment and sensing detection options are available

Dokumenty i rysunki