Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-PIOX S731 Ultrasonic Mass Flow Meter for Liquids

Flexim PIOX S731 - Ultrasonic Mass Flow Meter for Liquids

Product Description

The Flexim PIOX S731 liquid mass flow meter determines the mass flow by combining the transit time flow measurement with a sound speed measurement. Both are achieved by means of clamp-on ultrasonic transducers mounted on the outside of the pipe. The non-intrusive technology is the system of choice when substances and processes place the highest demands on safety and reliability. The PIOX S dynamically infers the fluid’s density using its sound speed and temperature, and therefore can provide mass flow in liquids of varying composition. In binary liquids such as acids or sodas, the acoustic velocity is in a fixed proportion to concentration and density. This digital mass flow meter measures the sound velocity, thereby determining the density and concentration of the medium inside the pipe.

Fluid type
All liquids
Measuring Quantities
Mass flow
Accuracy
Measurement uncertainty (volumetric flow): ± 1 % of reading ±0.005 m/s (±0.02 ft/s)*
Repeatability
0.15 % MV ±0.005 m/s (±0.02 ft/s)
Range
Flow Velocity Range: 0.01…25 m/s (0.03 to 82 ft/s)
Certifications/Approvals
ATEX/IECEx Zone 1/Zone 2
FM Class I - Div2
Power supply
100-230VAC, 24DC, 12DC
Transducers Available
Shear wave
Pipe size
6…6500 mm (0.24...255.9 in)
Temperature range (media)
-40…200 °C ('-40…392 °F) / WI: -200…630 °C (-328 °F to +1112 °F)**
Output
4-20mA active/passive
4-20mA HART® active/passive
pulse/frequency/binary
Input
Pt100/Pt1000
4-20mA active/passive
Binary input
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
FOUNDATION Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications
* For most waterbased solutions and common working point
** additional wave injector required

Charakterystyka

  • For all pipe materials - glass, steel, plastic and more.
  • For almost all acids, caustics and a wide range of other toxic liquids.
  • No shut down for installation.
  • Maintenance-free.
  • Multi-parameter calculation for concentration, density and other media properties.

Dokumenty i rysunki