Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS F722 SCA Non-Intrusive Flow Meter

Flexim FLUXUS F722 - Non-Intrusive Synchronized Channel Averaging (SCA) Flow Meter

Product Description

The Flexim FLUXUS F722 Liquid Flow Meter is a high performing ultrasonic clamp-on meter specifically designed for measurement of dynamic flows in the process industry. This sophisticated, versatile, and accurate flow meter has everything you need - faster processing capabilities, advanced diagnostics, bidirectional communication protocols, digital outputs, and process inputs. The F722 offers ease of installation, retrofittable design, accuracy, and outstanding performance. Using the new Synchronized Channel Averaging method (SCA), the F722 ultrasonic flow meter sends signals both in the direction of the flow and against the flow every 1millisecond.

Fluid type
All liquids
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
PESO
KOSHA
Power supply
100-230VAC
24VDC
12VDC
Pipe size
6 to 6500 mm (0.24 to 255.9 inch)
Pressure range
-
Temperature range (media)
-40 to 200°C (-40 to +392°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
voltage
Input
Temperature
4-20mA active/passive
binary
voltage
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications

Charakterystyka

  • Accuracy and repeatability - exceptional reliability and accuracy at high and low flows due to matched, calibrated and temperature compensated transducers, advanced signal processing capabilities and diagnostics.
  • Easy installation without process interruptions - An externally mounted system means no need for process interruptions or additional engineering costs.
  • Maintenance Free - No contact with flowing media results in a completely maintenance free and durable metering solution suitable to withstand the harshest environments.
  • Operational Safety - No leak paths, no fugitive emissions
  • Advanced Meter Verification

Dokumenty i rysunki