Fisher-P-RPE

Fisher™ Type RPE Electric Pilot Heater

Product Description

Type RPE is used for reheating gas supplying pressure reducing regulator pilots. Type RPE avoids the inconveniences caused by freezing which occur during large pressure drops. There are two versions of the Type RPE.

ped
atex-certification

Charakterystyka

  • Robust
  • Large Range of Utilization
  • Protection in Case of High Overpressure
Maximum Operating Pressure
Thermometer Pocket with Heating Element: 100 bar/1450 psig
Temperature Measurement
Interchangeable Thermic probe 10 k?
Heater
Two interchangeable Heating Cartridges: 280 W - 230 V
Temperature Regulation Range
Thermostat: -30 to 90°C / -22° to 194°F
Power Supply
Power Relay
I max ?2 A
U 250 V~
Protection
Thermostat: 2 A
Power Relay: 2 A
Pneumatic Connections
Inlet | Outlet:
1/4 NPT - tube 8/10
Electrical Connections
Electrical Type RPE Box: Packing gland 3/4 NPT for cable snap-on
Electrical Wiring: Customer
Weights
Heater: 1,4 kg | 3,1 lbs
Heater with Heating Element: 4,5 kg | 9,9 lbs