Fisher™ Type EZR Relief Valve or Backpressure Regulator

Product Description

Fisher Type EZR pilot-operated, pressure relief valve or backpressure regulator is typically used in city gate and district stations as a relief valve for overpressure protection, or in commercial and industrial applications as a backpressure regulator. It provides smooth, quiet operation, tight shutoff, and long life, even in dirty service.

EZR CAD Drawings and Models: Click here
EZROSX CAD Drawings and Models: Click here

ped

Charakterystyka

  • Quiet Operation—The standard cage provides best-in-class noise reduction, making the EZR Series 6-8 dBa quieter than comparable flexible element regulators.
  • High Capacity—The flow path of the EZR Series produces excellent capacity combined with the quietest operation. Fisher™ products are laboratory tested so 100% of the published flow capacity can be used with confidence.
  • Long Life—The field proven dipahragm design incorporates layered fabric, a raised bead edge and molded shape to increase strength, durability, and service life
  • Debris Protection—The revolutionary flow path of the EZR Series cage minimizes the damage from debris while the stainless steel inlet strainer prevents large particles from damaging the diaphragm.
  • Tight Shutoff—The metal plug is designed to deflect particles and debris away from the diaphragm, providing superior shutoff and increasing the time between maintenance intervals.
  • Travel Indicator—Simplifies in-service inspection and system troubleshooting
  • Versatility—By changing from a relief piloting system to a pressure reducing piloting system, a Type EZR relief valve or backpressure regulator easily becomes a pressure reducing regulator.
Body Sizes and End Connection Styles
Body Sizes: NPS 1, 2, 3, 4, 6, 8 / DN 25, 50, 80, 100, 150, 200
End Connections: CL150 RF, CL300 RF, CL600 RF, NPT, CL125 FF, CL250 RF, SWE, and BWE
Minimum Relief Set Pressure
20 psig / 1.4 bar
Maximum Relief (Inlet) Pressure
1050 psig / 72.4 bar
Temperature Capabilities
17E68 Nitrile (NBR): -20 to 150°F / -29 to 66°C
17E97 Nitrile (NBR): 0 to 150°F / -18 to 66°C
17E88 Fluorocarbon (FKM): 0 to 260°F / -18 to 127°C

Dokumenty i rysunki