Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fisher-P-ACE95JR

Fisher™ Type ACE95Jr Tank Blanketing Valve

Product Description

Type ACE95Jr is a direct-operated valve used for accurate pressure control on low-pressure blanketing systems. The unit is stainless steel, and actuated by a large diaphragm actuator. The oversized actuator offers high sensitivity to changes in tank pressure, increasing accuracy.

CAD Drawings and Models: Click Here

Charakterystyka

  • Fully Balanced Pilot Design Reduces Inlet Pressure Sensitivity
  • Frictionless Pilot Valve
  • Bubble Tight Shutoff
  • Pilot Controlled
  • Angled or In-Line Body Option
  • Highly Sensitive
  • Diagnostics Available
  • Vacuum Settings Available
  • Sanitary FDA/ADI-free Elastomers Available
Sizes and End Connection Styles
1/2 NPT
1 x 1/2 NPT
1 NPT
NPS 1/2 / DN 15, CL150 RF
NPS 1 / DN 25, CL150 RF
NPS 1 x 1/2 / DN 25 x 15, CL150 RF
NPS 1 / DN 25, Sanitary Flange
Maximum Inlet Pressure
200 psig / 13.8 bar
Outlet Pressure Ranges
-5 inch w.c. to 1.5 psig / -12 to 103 mbar in six ranges
Pressure Registration
External
Temperature Capabilities
NBR: -20° to 180°F / -29° to 82°C
FKM: 0° to 212°F / -18° to100°C
EPDM - FDA: -40° to 212°F / -40° to 100°C
FFKM: -20° to 212°F / -29° to 100°C
Approximate Weight
30 Pounds / 14 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Dokumenty i rysunki