Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-R2U0N1C0B1T0F

PACSystems™ RXi2 - UP Industrial PC: Intel E3-1505Lv6 2.2GHz, 32GB ECC, 256GB SSD, 0 Slot, no OS, -40C to +70C

Product Description

The RXi2-UP IPC provides mid-to-high end performance computing capabilities to run HMI, historian and analytics applications right at the machine and provide real-time control of critical operations. With up to 32GB of DDR4-2133 RAM with ECC, and strong graphical rendering capability, the RXi2-UP IPC is designed for demanding industrial environments and is ideal for mid-sized to large systems with robust visualization needs.

Part Number
R2U0N1C0B1T0F
IPC Family
RXi2-UP Intel 6th Gen Xeon
CPU
Intel E3-1505Lv6 2.2GHz
CPU Power
25W
CPU Core Count
4
Memory
32GB ECC
Storage
256GB SSD
Ethernet
5x 10/100/1000BASE-T (1x remote management AMT, optional SFP)
USB
4x USB 3.0, 2x USB 2.0 internal
Serial Interfaces
2x RS232
Expansion Slots
0 Slot
Pre-installed OS
no OS
Operating Temperature
-40C to +70C

Charakterystyka

  • 7th Generation Intel Core i3, i5, i7 and Xeon CPUs
  • Fanless operation in a rugged and extended temperature environment
  • 5 Gigabit Ethernet ports (four with Time SYNC IEEE1588 and 802.1AS, one with AMT remote management), optional Fiberoptic interfaces
  • 0, 1, 2 or 4 PCIe Expansion slots
  • Patented CPU Passive Cooling Technology, enabling operation in -40C to 70C without any CPU performance degradation
  • Cfast and hot swappable externally removable 2.5" SATA drives, RAID enabled

Dokumenty i rysunki