Emerson-P-EPXPNS101

PACSystems™ RSTi-EP PROFINET Network Adapter for System Redundancy

Product Description

a PROFINET I/O device supporting S-1 PROFINET Simplex and S-2 PROFINET Systemredundancy. This network adapter is a head module for the RSTi-EP system bus, to which up to 64 active RSTi-EP modules can be connected.

Part Number
EPXPNS101
Network Adapter / Use
Modbus
Number of Modules
up to 64 active
Connection
2x RJ-45
Connection
2x RJ-45

Charakterystyka

  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Double-click installation for positive indication of correct installation
  • Built-in Web Server for diagnostic information and firmware update through Ethernet and micro USB port
  • Built-in Web Server for diagnostic information and firmware update through Ethernet and micro USB port
  • Supports Type S2 System Redundancy operation
  • Supports Media Redundancy Protocol (MRP) Client mode operation
  • Support for daisy-chain/line, star, or ring (MRP) technologies
  • Two switched Ethernet ports; 8-conductor RJ-45 shielded twisted pair 10/100 Mbps copper interfaces
  • Fast start-up < 500 ms with a maximum of 10 modules

Dokumenty i rysunki