PACSystems™ RSTi-EP 2 Channel Frequency Measurement, 100 kHz

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Part Number
EP-5212
Specialty Module
2 point; Frequency measurement 100kHz
Input-Output
5~11V pulse rising edge; No Output
Current Consumption Isys & Iin
8mA 20.4-28.8VDC; 35mA 24VDC
System Redundancy
PNSR
System Redundancy
PNSR

Charakterystyka

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation