Emerson-P-BC6L17C7A0ZHF

bCOM6-L1700 Rugged COM Express Module

Product Description

COM Express modules are perfect for OEMs designing computing platforms into equipment for industrial or harsh environments, and when reducing the overall design cycle and lowering validation costs are of key importance.

Part Number
BC6L17C7A0ZHF
Performance
Mid to High-performance. Applications with mid to high-level performance needs.
Cores/Frequency
2x x86 cores @ 3.0 GHz (max) / 2.2 GHz (base)
Processor
AMD RSOC dual and Quad Core at 3.3 and 2.2 GHz
Memory
Up to 16GB DDR3, soldered, ECC
Software Support
Microsoft Windows, Linux, VxWorks

Charakterystyka

  • Rugged design with soldered components
  • Advanced processing capability
  • Dynamic thermal management
  • Flexible options

Dokumenty i rysunki