Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-8215-DO-IS

PAC8000 4-channel Intrinsically Safe Digital Output, solenoid driver IIC gas groups

Product Description

PAC8000 4-channel Intrinsically Safe Digital Output, solenoid driver IIC gas groups

Part Number
8215-DO-IS
Output Count, Type & Speed
4 point sink intrisically safe; 10mS
Output Rating
25VDC Max; 110mA
Current Consumption
System 560mA
Fault Detection
Line-fault detection

Charakterystyka

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Line-fault detection

Dokumenty i rysunki