Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-SE4502

DeltaV™ Fused-Injected-Power Terminal Block

Product Description

The Fused-Injected-Power Terminal block is designed to work with all Isolated discrete Output CHARM types, creating a system-powered circuit that can deliver up to 1 amp (DC) of power on discrete output channels.

Number of Connections
2 Screw Cage terminals 0.32-2.5 mm2 / 22-14 AWG
Strip Length
7 - 9 mm / 0.28-0.36 in.
Maximum Current
1 A max. at 250 V AC max.
Field Replaceable Fuse
0.083333333
Color
Black

Dokumenty i rysunki

Charakterystyka

  • Includes a 2A field replaceable fuse
  • You can combine isolated and system powered circuits on the same baseplate
  • All CHARMs meet ISA 71.04-1985 severity level G3 (harsh) corrosion specifications