Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-SE4310T01

DeltaV™ IS RTD CHARM

Product Description

An IS (intrinsically safe) RTD Characterization Module (CHARM) designed for a RTD input.

Sensor Types
RTD input - See full data sheet
Sensor configuration
2 wire, 3 wire, or 4 wire
Full scale signal range
See Full Data Sheet
Accuracy
See Full Data Sheet
Repeatability
0.05% of span
Resolution
24 bit A/D converter / Depends upon the sensor type
Sensor excitation current
0.5 mA in 2-wire and 4 wire configurations 0.25 mA in 3-wire
DC/50/60 Hz Common mode rejection
90dB typical
Isolation
Galvanically isolated according to EN 60079-11. Voltage peak value 375 VDC.
Open sensor detection
Yes
CHARM Power Req.
23 mA max @ 24 VDC
CHARM Heat Dissipation
0.60 W

Dokumenty i rysunki

Charakterystyka

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas