Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Damcos-P-KC Linear Double-Acting Actuator

Damcos™ KC Linear Double-Acting Actuator

Product Description

You’ll attain superior marine globe valve control with the Damcos KC Double -Acting Actuator. Designed for intermediate positions and fail set operation, this actuator converts hydraulic pressure into linear motion with thrust delivered proportional to the applied pressure.The KC has no external moving parts and has a built-in device for maintaining pressure at temperature variations. Designed with a built-in crossover valve and a direct visual position indicator for on-site verification

End Closing Thrust
17000 to 290000 Nm
Operating Pressure
135 bar
Test Pressure
1,5 times working pressure
Burst Pressure
675 bar
Ambient Temperature
-20°C to +80°C
Weight
4.5 to 150 kg
Oil Displacement
0,021 to 3.36 litre
Hydraulic Media and Viscosities
Recommend acid-free hydraulic oil
Viscosity
15-200 cSt.
Housing Material
GGG40

Charakterystyka

  • The KC actuator is perfect for intermediate positions and fail set operation of globe valves
  • Unique and simple design with built-in crossover valve
  • Easy installation on intermediate flange at globe valve
  • Same unit for several valve sizes
  • Will operate in sea air as well as sea water
  • No external moving parts during operation
  • Prepared for direct built-on modular block functions or LPU
  • Direct visual position indication
  • Electrical on/off or continuous position/indication
  • IP 68

Dokumenty i rysunki