Branson MCX Ultrasonic Cleaning System

Product Description

The Branson MCX Series Ultrasonic Mold Cleaners feature side-mounted immersible transducers and powerful immersion heaters that provide a more effective, fast and efficient cleaning process for Injection Molds.

Working Dimensions
28”L x 39”D x 12”W
Max Mold / Part Size
24”L x 24”D x 10”W
Ultrasonic Frequency
25 KHz, 40 KHz
Nominal Ultrasonic Power
Single Side: 3,600 Watts
Dual Side: 7,200 Watts
GCX Generator
Single Side: GCX-XX-18 OEM I/O (2)
Dual Side: GCX-XX-18 OEM I/O (4)
Heater Rating
18 KW
Electrical Connection
208 / 240 / 480V, 3Ph
Tank Fill Connection
1/2” NPT
Tank Drain Connection
1” FNPT
Optional Pump
1/2” NPT, 1” NPT

Charakterystyka

  • Fully configured ultrasonic cleaning system with adequate ultrasonic immersible transducers situated on either one or two vertical walls of cleaning tank, along with powerful immersion heaters to help remove the most stubborn and inaccessible dirt and grime from mold surface.
  • Choice of 25 KHz and 40 KHz ultrasonic frequency provides users flexibility relative to aggressively removing stubborn contaminants, reaching inside intricate mold details and preventing any damage to critical mold design features.
  • User-friendly advanced Touchscreen HMI on Branson GCX Ultrasonic Generators, provide easy access to system data and setup
  • Digital control of Sweep Frequency and Ultrasonic Power offers more precise control and consistency of the cleaning process.
  • Remote Ultrasonic Generator Racking System allows separation between critical process controls and mold cleaning work area to reduce risk of unintentional damage and accidents.