Branson-P-GVX-4HR

Branson GVX-4HR Vibration Welder

Product Description

The GVX-4HR, equiped with Clean Vibration Technology, represents a new level of precision, speed, and consistency in vibration welding. It includes all the major options packages to maximize performance.

ce-mark
Lift Table Max Speed
500 mm/s
Actuation
Servo
Certifications
Designed to CE, ISO, and ANSI norms
Communication Protocol
CANOpen
Cooling System
Air cooled
Data Interfaces
Data Interface Gateway (Available as an option)

Charakterystyka

  • Improved weld quality and consistency through continual feedback from closed loop sensors that ensure accuracy and repeatability
  • Fast cycle time to support high-speed, automated applications
  • User-friendly industrial PC control with improved operator experience
  • Servo actuation offers reduced maintenance, increased uptime, and around 35% less energy use than similar hydraulic machines.
  • Equipped with dual-axis infrared pre-heat, for applications requiring clean welds with minimized particulates, flash, or other visible contaminants.
  • Local, rapid-response technical expertise and repair service supported by Emerson's worldwide network of facilities
  • Smaller footprint yet larger lift table than traditional vibration welders
  • Convenient rear-door and symmetrical design provides easy access for tool changes and part loading/unloading
  • Branson Logic control SystemPC-controlled servo drive with fewer parts and now offers state-of-the-art speed and accuracy, more energy-efficient operation, plus reduced maintenance and downtime

Dokumenty i rysunki