AVENTICS-P-STC-DRS

SolaHD™ STC-DRS Series DIN Rail Surge Protection Device

Product Description

STC-DRS Series DIN Rail Surge Protection Device is a single pair surge protection module featuring three stage hybrid technology. Gas tubes and silicon avalanche components protect equipment from overvoltage transients, while sneak currents are mitigated with resettable fuses (PTCs). These fuses are designed to increase resistance by several orders of magnitude when an over-current exceeds safe levels, automatically resuming normal operation when the over-current is removed.

ul-listed
rohs

Produkty

Search
1-1 z 1 wyników dla Products
:
SolaHD™ PN STCDRS036
Certyfikaty
UL
Zakres napięć wejściowych
5 to 36 V
Typ elementu
Made to Stock
Liczba faz
Not Applicable
dostępność
Certyfikaty
Zakres napięć wejściowych
Typ elementu
Liczba faz
dostępność
UL
5 to 36 V
Made to Stock
Not Applicable
Max Peak Signal Voltage
43
Operating Voltage
5 to 36 V
Max Current 1p 10X1000 ms (Occurrences)
>100
Peak Current 8X20 ms
10KA
Typical Capacitance (PF)
1500
Max Continuous Current
150ma
Nominal Series Resistance
5 &8486;

Charakterystyka

  • UL, RoHS
  • Low-Voltage data surge protection
  • Three-Stage hybrid technology
  • Sneak/Fault current protection with resetable fuses (PTCs)
  • Low profile packaging
  • Easy installation
  • Fits standard 35 mm DIN Rail
  • Fast response time

Dokumenty i rysunki