Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-P-Smart Energy Panel

AVENTICS™ Smart Energy Panel

Product Description

The AVENTICS Smart Energy Panel (SEP) offers a turnkey solution for the automatic shutdown of machine pressure, allowing the optimization of compressed air consumption levels during production stops. This significantly reduces the cost of compressed air production due to leakage during extended shutdowns


It is a "Plug & Play" solution, since the embedded intelligence makes the solution autonomous and adaptable to any type of new or existing machine, without having to modify the control program (PLC program of the machine).

Available Versions
Panel Plate, Cabinet
Port size
1/2 ‘’, 1’’
Maximum flow
5000 Nl/min for ½’’, 13000 Nl/min for 1’’
Maximum supply pressure
11 bar / 159 PSI
Maximum operating pressure
10 bar / 145 PSI
Communication
IO-Link, PLC: OPC UA Server
Temperature Range
0 to 50°C / 32 to 122°F
Power supply voltage
230 VAC – 50 Hz or 24 VDC ±10%
Protection class
IP20 (Panel Plate) / IP65 (Cabinet)

Charakterystyka

  • Intelligent IIoT solution to enable energy savings
  • Capable of providing up to 3 different pressure levels corresponding to 3 operating modes
  • No additional software or programming required
  • Turnkey solution that is non-intrusive in existing automation
  • Adaptable to different types of machines
  • Available in panel plate or cabinet version
  • Ready for Industry 4.0

Dokumenty i rysunki