Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-STV100K10N

SolaHD™ PN STV100K10N

Product Description

TVSS 120V L/N/G HARD WIRED

A/C Rating
100 kAIC
Noise Attenuation
40 dB Max
Hertz
47-63 Hz
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
Number of Phases
Single Phase, Three Phase
Operating Temperature
-40°C to +60°C
Mounting
Parallel/Flange

Charakterystyka

  • cULus, RoHS
  • 100,000 amp peak current rating provides all mode protection against severe transients
  • Low clamping levels for more effective protection
  • 100 kAIC fault current fusing level provides safety and NEC conformance
  • LED status and audible alarms
  • Compact, rugged metal

Dokumenty i rysunki