Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-R412029132

AVENTICS™ Dew point sensor DS1 R412029132

ILOŚĆ:

Product Description

With the DS1, you are making the right choice for maximum precision in dew point measurements. Our sensor offers a wide spectrum of measuring ranges that are perfectly matched to the needs of different compressed air dryers. With the DS1, you are also able to determine the dew point in your maintenance unit and identify if moisture is leaking into your application. Rely on our DS1 for accurate results in every situation.

Min. measurement
-20 °Ctd
Max. measurement
50 °Ctd
Precision
± 1 °C bei + 50 ... - 20 °Ctd, ± 2 °C bei - 20 ... - 50 °Ctd, ± 3 °C bei - 50 ... - 80 °Ctd
Min. working pressure
-1 bar
Max. working pressure
50 bar
Operational↩voltage
24 V DC, 10-30 V DC
Protection class
IP65
Certificates
EMV in according with DIN EN 61326-1
Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Note
ideal 0...50 °C
Display
TFT 1.8"
Display
- 20 ... 50 °C
Electrical connection type
2x Socket
Electrical connection size
M12
Electrical connection number of poles
5-pin
PC Port
Modbus-RTU Interface (RS 485)
Output signal
4 ... 20 mA = - 20 ... 50 °Ctd
Resistance for analog output
< 500
Weight
0.408 kg
Housing material
Polyamide fiber-glass reinforced (PA 66 GF)

Charakterystyka

  • Ideal for all types of compressed air dryers with different measuring ranges such as -80...+20°Ctd; -20...+50°Ctd
  • Condensation-resistant sensor element
  • Long-term stability and drift-resistant
  • Gas-independent measurement, also suitable for other, non-corrosive gases
  • Fast adjustment time, especially in the event of moisture ingress
  • Protection class IP 65
  • Analog output 4...20 mA and Modbus RTU (RS 485) interface
  • Modbus TCP PoE (Ethernet)
  • Measured values available in various units, pressure dew point [°Ctd], temperature [°C], rel. humidity [%rh], abs. humidity [g/m³], degree of humidity [g/kg], moisture content V/V [ppmV/V], water vapor partial pressure [hPa], atmospheric dew point [°Ctd.atm]

Dokumenty i rysunki