AVENTICS-R412027823

AVENTICS™ Bearing block AB7-HD, Series CM1 R412027823

677 zł
ILOŚĆ:

Product Description

CM1-AB7-063-AISI316-ISO15552

Version
Corrosion-resistant version, suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
63 mm
Swivel bearing Ø
16 mm
Housing material
Stainless Steel
Screws material
Stainless Steel

Dokumenty i rysunki