AVENTICS™ Compressed air tubing, Series TU1-F-PUR-CERT R412027709

19 zł
ILOŚĆ:
50 M

Product Description

TU1-F-PUR-008-0125-TR-0050-CERT

External Ø
8 mm
Bending radius min. at 20 °C
40 mm
Wall thickness
1.25 mm
Color
Transparent
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
suitable for use in food processing
suitable for use in food processing
Delivery unit length
50 m
Weight per meter
0.031 kg
Material
Polyether polyurethane