AVENTICS™ Bearing block, Series AB7-BV R412027476

225 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-AB7-100-GD-AL-ISO15552

For series
with fixed bearing
Version
with fixed bearing
Standardization
ISO 15552
Piston diameter
100 mm
Swivel bearing Ø
20 mm
Housing material
Die-cast aluminum
Screws material
Galvanized Steel