AVENTICS™ Bearing block, Series AB7-BV R412027473

121 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-AB7-050-GD-AL-ISO15552

For series
with fixed bearing
Version
with fixed bearing
Standardization
ISO 15552
Piston diameter
50 mm
Swivel bearing Ø
12 mm
Housing material
Die-cast aluminum
Screws material
Galvanized Steel