AVENTICS-R412026469

AVENTICS™ Transition plate R412026469

1 414 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

AV03-BP-4-AL-IN-KIT

Type
Transition plate
Type
Internal assembly
Compressed air connection 1
G 1/8
Compressed air connection 2 / 4
M7
Port 3 / 5
G 1/8
Compressed air connection 12
G 1/8
Compressed air connection 14
M5
Scope of delivery
Transition plate, sealing kit, mounting screws, sealing tape
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. number of valve positions
4
Housing material
Aluminum

Dokumenty i rysunki