AVENTICS-R412024837

AVENTICS™ Sealing cap R412024837

49 zł
ILOŚĆ:

Product Description

CN2-12FH-ABDECKKAPPE

Type
M12x1
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Protection class
IP65
Delivery quantity
1 piece
Housing material
Brass