AVENTICS-R412014754

AVENTICS™ Block assembly kit, Series AS1-MBR-...-W05 R412014754

118 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

AS1-MBR-G014-W05

Port
G 1/4
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.403 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Dokumenty i rysunki