Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R412003759

AVENTICS™ R412003759

919 zł
ILOŚĆ:

Product Description

NL2 M ELEK NIVEAUANZE

Type
Reservoir
Version
reservoir, polycarbonate, without protective guard
Lubricator version
with level indicator
Lubricator reservoir volume
50 cm³
Electrical level indicator
with internal query
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Oil
Weight
0.38 kg
Material reservoir
Polycarbonate
Sealing material
Acrylonitrile butadiene rubber

Dokumenty i rysunki