Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-8646ARH23NA00H0

AVENTICS™ Pressure regulator, Series 646 8646ARH23NA00H0

ILOŚĆ:

Product Description

8646ARH23NA00H0

Note
Complies with standards for railway applications
Function
high flow, inline ported
Parts
Pressure regulator
Adjustment options
T handle
Pressure gauge
Without pressure gauge, with transition plate
Mounting orientation
Any
Port
3/8 NPT
Compressed air connection standard
according to ISO 228-1
Nominal flow Qn
6530 l/min
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Working pressure min.
1 bar
Working pressure max
16 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Min. medium temperature
-40 °C
Max. medium temperature
70 °C
Weight
0.272 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber

Charakterystyka

  • The Series 646 railway filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40°C to +70°C (-40°F to +158°F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Dokumenty i rysunki