Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-5711000000

AVENTICS™ 5/2-directional valve, Series CD12 5711000000

1 534 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CD12-5/2XX-AR-M022-M022-G018-S

Activation
Pneumatically
Nominal flow Qn
4100 l/min
Switching principle
5/2
Return type
with air spring return
Actuating control
Single Solenoid
Compressed air connection output
M22x1,5
Connection type
Pipe connection
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Sealing principle
Soft Seal
ATEX
suitable for ATEX
Valve type
Spool valve, positive overlapping
Control pressure min.
2 bar
Control pressure max.
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Compressed air connection, exhaust
M22x1,5
Compressed air connection pilot exhaust
G 1/8
Weight
0.86 kg

Charakterystyka

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Dokumenty i rysunki