AVENTICS-3661302000

AVENTICS™ Bolts, AA4 3661302000

100 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-AA4-CN10-AISI 1045

Piston diameter
25 mm, 32 mm
Weight
0.02 kg
Housing material
Steel

Dokumenty i rysunki