AVENTICS-3531080030

AVENTICS™ Rotary joint 3531080030

1 976 zł
ILOŚĆ:

Product Description

NW7-(550-1100)U/MIN

number of controlled lines
1
Rotary joint
M16, left
Speed max.
1270 1/min
Compressed air connection
M14x1,5
Working pressure min.
0 bar
Working pressure max
8 bar
Min. medium temperature
-25 °C
Max. medium temperature
40 °C
Medium
Compressed air
Speed max.
1270 1/min
Weight
0.33 kg

Dokumenty i rysunki