AVENTICS™ Male threaded rods 2701450000

28 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

MOUNTING 2700/KHZ/SSI-50

For series
KHZ and SSI with internal thread
Series
KHZ, SSI
Thread size
M8
Weight
0.03 kg
Housing material
Stainless Steel