Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-2122408180

AVENTICS™ QR1-S-RAY standard series 2122408180

66 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

QR1-S-RAY-G018-DA08

Fitting type
Y-fitting
Compressed air connection type
External thread
Port G
G 1/8
Compressed air connection type 2
push-in fitting
Port D
Ø 8
Type
QR1-S-RAY
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.0196 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc
Material thread
Brass

Charakterystyka

  • Qn = 60 l/min .. 875 l/min

Dokumenty i rysunki