Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-2122210140

AVENTICS™ QR1-S-RTT standard series 2122210140

62 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

QR1-S-RTT-G014-DA10

Fitting type
T-union
Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
push-in fitting
Port D
Ø 10
Type
QR1-S-RTT
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.035 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc
Material thread
Brass

Charakterystyka

  • Qn = 60 l/min .. 875 l/min

Dokumenty i rysunki