Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-2121004140

AVENTICS™ QR1-S-RPN standard series 2121004140

16 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

QR1-S-RPN-G014-DA04

Fitting type
Straight fitting
Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
push-in fitting
Port D
Ø 4
Note
Due to product optimisation, the delivered article may currently deviate from the dimensions shown.
Type
QR1-S-RPN
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
10 piece
Weight
0.0202 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc
Material thread
Brass

Charakterystyka

  • Qn = 60 l/min .. 875 l/min

Dokumenty i rysunki